??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS VU-320-C0-S4
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS VU-320-C0-S4
VERF
Availability
Available
BC
Order code
BIS015Z
TC
Artikelbezeichnung
BIS VU-320-C0-S4
PX
Product view
53271_01
ICON
EDZ
BAL.BIS015Z
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.950 kg
DESCRIPT
Description
Product Group = UHF (860...960 MHz), Working frequency = 865…868 MHz, Dimension = 130 x 50.5 x 130 mm, Antenna type = Patch, Polarization = circular, Output power adjustable = 5 dBm…24 dBm (3.2 mW…250 mW), Connection = M12x1-Male, 4-pin, A-coded, Housing material = PC, coated ABS, Zinc, Die casting, (Connector), Interface = RS485, Operating voltage Ub = 24 V DC LPS Class 2, Ambient temperature = -20...55 °C, IP rating = IP54, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.